4 DDR2 SDRAM Features
The SAMA7D6 Series SiP is available with a 512-Mbit DDR2 SDRAM memory option.
For power consumption, electrical characteristics and memory timings, refer to the manufacturer’s documentation listed in the Reference Documents section.
- Power supply: DDRM_VDD = 1.8V ±0.1V
- Double Data Rate architecture: two data transfers per clock cycle
- CAS latency: 3
- Burst length: 8
- Bidirectional, differential data strobes (DQS and DQSN) are transmitted/received with data
- Edge-aligned with read data and center-aligned with write data
- DLL aligns DQ and DQS transitions with clock
- Differential clock inputs (CLK and CLKN)
- Data masks (DM) for write data
- Commands entered on each positive CLK edge; data and data mask referenced to both edges of DQS
- Auto-Refresh and Self-Refresh modes
- Precharged power-down and active power-down
- Write data mask
- Write latency = read latency - 1 (WL = RL - 1)