6 Configuration Summary

FeatureSAMA7D65D5MSAMA7D65D1GSAMA7D65D2GSAMA7D65D4G
CPUCortex-A7 up to 1 GHz
Package427-ball TFBGA, 0.8mm pitch, 21 x 18 x 1.2 mm

Internal SDRAM

(16-bit, 533 MHz)

512-Mbit DDR2 SDRAM1-Gbit DDR3L SDRAM2-Gbit DDR3L SDRAM4-Gbit DDR3L SDRAM
NAND Flash Controller8-bit
Ethernet MAC with TSN support2x 10/100/1000 with RMII/RGMII I/F
USB Device/Host3 USB interfaces: 2 host/device with Type-C interface and 1 host
2D GPUOne controller to accelerate 2D graphic display
LCD

1 up to WXGA/720p resolution, single-channel LVDS, 4-lane MIPI DSI®

Support of 8-bit serial RGB interface

Number of PIOs142
Quad/Octal SPI2 quad SPI or 1 octal SPI
SDIO/SD/e.MMC3
SMC16-bit data/15-bit address/2 CS
CAN-FD5
FLEXCOM (USART/UART/I²C/SPI)11
I3C1 controller
ADC Inputs16 external + 3 internal
ACC Inputs4 external
64-bit Periodic Interval Timer6
Timer Counter6 channels
PWM4 channels
ASRC4x stereo channels with independent conversion rates
I2SMCC 2 (up to 8 TX and 8 RX channels each)
SSC2 (up to 16 TX and 16 RX channels each)
PDMC2 (up to 8 digital microphones)
CryptographyAsymmetric cryptography (CPKCC+CPKCL), AES, SHA, TRNG, TDES, PUF