6.4.1.13 RLM_QUEUE

RLM_QUEUE informs an application that it should queue for a license if none are available. If RLM_QUEUE is set, any subsequent application started will queue for its license if none are available.

If RLM_ROAM is set, RLM_QUEUE is ignored (starting in RLM v12.0).