6.4.1.1 RLMAUTH
RLMAUTH is used to set the username and password for the client application which will be checking out licenses from the ISV Server. Set RLMAUTH=<username>:<password>. This username and password must match a username and password contained in 6.2.7 The ISV Options File in order to checkout licenses from the server. Note that this capability requires an RLM v13.0, or higher, client as well as an RLM v13.0, or higher, license server. See 6.2.4 Client Authentication for more details.