6.4.1.9 ISV_ACT_URL

ISV_ACT_URL (where “ISV” is replaced with the ISV name) is used to override the url that is built into the application, used in rlm_activate() and rlm_act_request() API calls. This is primarily used for debugging purposes