6.4.1.15 RLMSTAT
RLMSTAT, if set, will cause the rlm checkout routine to print status as it attempts the checkout. This is sometimes useful to diagnose license checkout failures. The format of this output is:
RLMSTAT(location): (product_name) license_path: error
where:
- location is the letter 'N', 'C', or 'U', meaning:
- N - attempt to check out a local nodelocked, uncounted (or single) license
- C - attempt to checkout a license from a license server which is already connected
- U - attempt to checkout a license from a license server with no prior connection
- product_name is the product name being checked out
- license_path is the path of license files or port@host specs
- error is the error status from the checkout