6.2.6.2 Legal Characters in the RLM Options File
In general, all options file fields are white-space delimited, meaning that no data item can contain embedded spaces, tabs, newlines or carriage returns. In addition, the following four characters are illegal in data items in the ISV or RLM options (and license) file: “<“, ”>“, “&”, and double quote (“).
In the following example RLM options file, status commands are only allowed from hosts on subnet 172.16.7.*, no one on host “excluded_host” can do a reread command, and only users on IP address 172.16.7.93 can do a shutdown. Each command (INCLUDE, EXCLUDE, etc) must be on a separate line. Also, RLM will not process reread or shutdown requests from pre-v9 command-line utilities.
NO_OLD_RLMUTIL
INCLUDE status internet 172.16.7.*
EXCLUDE reread host excluded_host
INCLUDE shutdown internet 172.16.7.93
For a detailed description of each option, see the section below.