6.2.6.1 RLM privileges controlled by the RLM options file
| Privilege Name | Meaning |
|---|---|
| edit_meter | Allows modifying count for meter counters |
| edit_xfer | Allows editing server-server license transfer settings for ISV servers |
| logfiles | Enables the functions which change log files - switch, switchr, newlog |
| edit_options | Removed in v16.0. Options now read-only. |
| edit_rlm_options | Removed in v16.0. Options now read-only. |
| remove | Removed in v16.0. Options now read-only. |
| reread | Removed in v16.0. Options now read-only. |
| shutdown | Removed in v16.0. Options now read-only. |
| status | Removed in v16.0. Options now read-only. |
The RLM options file syntax is a subset of 6.2.7 The ISV Options File syntax. The privilege names listed in the table above are used, where as in an the ISV options file a product name would be used. By default, all privileges are granted to all users unless otherwise restricted in the RLM options file.