5.3.8.2 UCR (Unlimited Checksum Reads)
Asserting this bit (UCR = 0) allows an unlimited number of checksum reads without requiring new authentication. Not asserting this bit (UCR = 1) limits the reading of the checksum to one attempt, after which the device resets the crypto algorithm after executing the Read Checksum command.