5.3.8.1 SME (Supervisor Mode Enable)

Asserting this bit (SME = 0) enables Supervisor mode for the Write 7 password, such that verifying the Write 7 password grants read and write access to all password sets and PACs. Verifying the Write 7 password does not grant access to other passwords when this bit is not asserted (SME = 1).