10 Conclusion
MPLAB Harmony v3 provides a modular download and updates through GitHub for better installation and configuration management. It enhances the way MPLAB Harmony modules can be configured using the Project Graph window of the MPLAB Code Configurator (MCC). MPLAB Harmony v3 provides ease of use, and optimized peripheral libraries to develop applications quickly. Applications which use MPLAB Harmony v2 drivers, system services, and middleware libraries can be ported to MPLAB Harmony v3 with few code changes.