4 Drivers
As in MPLAB Harmony v2, MPLAB Harmony v3 drivers also provide a highly abstracted C language interface to peripherals and other resources. A driver's interface allows applications and other client modules (that is, Middleware libraries) to interact with the peripheral it controls.