8 Porting MPLAB Harmony v2 Application to MPLAB Harmony v3
An MPLAB Harmony v2 application which needs to be developed on MPLAB Harmony v3, might be using multiple components, such as a PLIB, driver, and middleware. The following is the summary of components for developing an application in MPLAB Harmony v3: