6 Middleware Libraries
MPLAB Harmony v3 has the same middleware libraries as in MPLAB Harmony v2. The implementation of the middleware is updated to use the latest drivers and system services, but the APIs will remain the same. To get the middleware listed in the MPLAB Harmony v3 Device Resources list, the user must download (clone) the corresponding middleware repository from GitHub as explained in the Tools and Installation section.