9.4.1.1 E

This command controls if characters received from the DTE are echoed back to the DTE.

Table 9-12. Command Syntax

Command

Description

ATE<N>

Set value

Table 9-13. Command Parameter Syntax

Parameter Name

Type

Description

<N>

Integer

Echo control:
  • 0 – Turn OFF character echo
  • 1 – Turn ON character echo