9.4.1.3 N

This command controls the number system for displaying unsigned integers.

Table 9-16. Command Syntax
Command Description
ATN<N> Set value
Table 9-17. Command Parameter Syntax
Parameter Name Type Description
<N> Integer
Number system:
  • 10 – Decimal system
  • 16 – Hexadecimal system