9.10.1.4 +MQTTUNSUB

This is used to unsubscribe from an MQTT topic.

Security – Default Security for the command is: GGGG

Table 9-67. Command Syntax

Command

Description

Security

AT+MQTTUNSUB=<TOPIC_NAME>

Unsubscribe from a topic

GGGG

Table 9-68. Command Parameter Syntax

Parameter Name

Type

Description

<TOPIC_NAME>

String

Topic Name