9.10.1.10 +MQTTPROPTXS

This is used to define which transmit properties are selected.

Security – Default Security for the command is: GGGG

Table 9-85. Command Syntax

Command

Description

Security

AT+MQTTPROPTXS

Query all IDs

GGGG

AT+MQTTPROPTXS=<PROP_ID>

Query a single ID

GGGG

AT+MQTTPROPTXS=<PROP_ID>,<PROP_SEL>

Set a single ID

GGGG

Table 9-86. Command Parameter Syntax

Parameter Name

Type

Description

<PROP_ID>

Integer

Property Identifier

<PROP_SEL>

Integer

Property Selected
  • Property not selected
  • Property is selected
Table 9-87. Response Syntax

Response

Description

+MQTTPROPTXS:<PROP_ID>,<PROP_SEL>

Read response

Table 9-88. Response Element Syntax

Element Name

Type

Description

<PROP_ID>

Integer

Property Identifier

<PROP_SEL>

Integer

Property Selected
  • 0 – Property not selected
  • 1 – Property is selected