9.15.1.2 +SOCKBL

This command is used to bind a socket to a local port.

Security – Default Security for the command is: GGGG

Table 9-125. Command Syntax

Command

Description

Security

AT+SOCKBL=<SOCK_ID>,<LCL_PORT>

Bind to a local port

GGGG

Table 9-126. Command Parameter Syntax

Parameter Name

Type

Description

<SOCK_ID>

Integer

The socket ID. Valid range is 1-65535

<LCL_PORT>

Integer

The local port number to use