9.15.1.3 +SOCKBR

This command is used to bind a socket to a remote address.

Security – Default Security for the command is: GGGG

Table 9-127. Command Syntax

Command

Description

Security

AT+SOCKBR=<SOCK_ID>,<RMT_ADDR>,<RMT_PORT>

Bind to a remote port

GGGG

Table 9-128. Command Parameter Syntax

Parameter Name

Type

Description

<SOCK_ID>

Integer

The socket ID. Valid range is 1-65535

<RMT_ADDR>

Integer String Byte Array

The address of the remote device

<RMT_PORT>

Integer

The port number on the remote device