6.5 Azure Cloud Demo
The Azure Cloud application demonstrates the Azure Plug and Play connection with the Azure IoT Central. The RNWF02 board acts as a MQTT client using the inbuilt MQTT AT Command sets. The demo uses the x.509 certificate based group enrollment to ease the connection of multiple devices to the Azure cloud. The RNWF02 module ships with a built-in X.509 root certificates to authenticate Azure MQTT server which simplifies the TLS handshake protocol with Microsoft Azure. The user can upload the device certificates into the RNWF02 for the TLS client authentication. Using this application, most users can connect their Microchip RNWF02 to Azure Cloud/Azure IoT Hub in a few minutes.