6.3.1 Building the Application
To build this application, open the project file
(apps/wifi_easy_config/avr128_wifi_easy_config.X/
) in MPLAB X IDE.
For more details on opening the project file in MPLAB X IDE, refer to the Opening the Project File. The following table provides details on the project file.
Project Name | Description |
---|---|
avr128_wifi_easy_config.X |
|