6.6.1 Building the Application
To build this application, open the project file
(
apps/tls_client/avr128_tls_client.X/
) in MPLAB X IDE. For more
details on opening the project file in MPLAB X IDE, refer to the Opening the Project File. The following table provides details on the project file.Project Name | Description |
---|---|
avr128_tls_client.X |
|