3.1.1 Software Installation

Install MPLAB® X IDE, Compiler and MCC, by separately installing the following:

  1. Install the MPLAB® X IDE
    Note: The MPLAB® Code Configurator (MCC) plug-in is now included with the MPLAB X IDE.
  2. Install the XC8 / XC16 Compiler Suite

For more details on the installation flow, refer to the following video on getting started with Installation of MPLAB® X IDE, Compiler and MCC.