3.1.8 Clone, Build and Program an Existing Application

This section describes about existing application demos that can be cloned from GitHub, and provides a step-by-step guide on how to clone, build, and program an existing application. The following table provide details on the example applications listed in this document.
Table 3-13. Example Applications
Example Applications Description
TCP Client Demonstrates a traditional open TCP client in Host Companion mode
TCP Server RNWF02 will host a TCP Server in Wi-Fi STA mode
Wi-Fi Easy Config Demonstrates the use of Wi-Fi ProvisionMode for Wi-Fi provisioning using Microchip’s Wi-Fi Provisioning mobile application
Over the Air (OTA) Demo Demonstrates the RNWF02 Firmware Upgrade mechanism through the HTTP/HTTPS protocol
Azure Cloud Demo Demonstrates the Azure Plug and Play connection with the Azure IoT Central
TLS Client In this application device will securely connect with AWS S3 and tries to access/read the document