9.2.4.3 Security Descriptor

Elements in the system are assigned a security descriptor, this consists of a minimum user privilege level for each of the four profiles. In this documentation these descriptors are shown as four characters, each character can be either G(uest), U(ser), S(uper-user) or R(oot).

For example, the descriptor GSRG means:

  • Profile 1 - Guest
  • Profile 2 - Super-user
  • Profile 3 - Root
  • Profile 4 - Guest