9.5.1.2 +GMM

This command requests model identification.

Security – Default Security for the command is: GGGG

Table 9-23. Command Syntax
Command Description Security
AT+GMM Query the model information GGGG
Table 9-24. Response Syntax
Response Description
+GMM:<MODEL_ID> Information Response
Table 9-25. Response Element Syntax
Element Name Type Description
<MODEL_ID> String Model information