9.5.1.1 +GMI

This command requests manufacturer identification.

Security – Default Security for the command is: GGGG

Table 9-20. Command Syntax
Command Description Security

AT+GMI

Query the manufacturers ID/name

GGGG
Table 9-21. Response Syntax
Response Description

+GMI:<MAN_ID>

Information Response

Table 9-22. Response Element Syntax
Element Name Type Description

<MAN_ID>

String

Manufacturers ID/name