6.1.1 Building the Application
To build this application, open the project file
(
apps/tcp_client/avr128_tcp_client.X/
) in MPLAB X IDE. For more
details on opening the project file in MPLAB X IDE, refer to the Opening the Project File. The following table provides details on the project file.Project Name | Description |
---|---|
avr128_tcp_client.x |
|