For unidirectional commissioning,
the sink device is put in Commissioning mode, and GPD sends a
Commissioning command with RxAfterTx-0
(see packet #74) and all device details, including the device
type, security level, security key type, security key and more (see the
following figure).
The sink device verifies the
device details, security key and accepts the commissioning. The sink device
makes a new entry for this device in its sink table, broadcasts the GP pairing
command (see packets #76 and #78), and the
device announces in a broadcast the commissioning of this new GPD (see packets
#77 and #79) (see the following figure).
For more details, refer to the Zigbee PRO Green Power feature specification
Basic functionality set (Version 1.1.1).
Figure 8-1. Green Power Commissioning – Unidirectional Commissioning