For bidirectional commissioning,
the sink device is put in Commissioning mode, and GPD sends a
Commissioning command with RxAfterTx-1
(see packet #145) and all device details including the device
type, security level, security key type, security key and more.
The sink device verifies the
details and responds with Commissioning Reply (see packets
#146 and #147). Commissioning
Reply can include a new security key and PAN ID if the same are
requested in the commissioning packet.
When GPD receives and processes
this Commissioning Reply, it sends a Success
command with a new key and PAN ID (see packet #150). On
successfully decrypting packet #150 (Success)
from GPD, the sink device adds a new entry in its sink table, broadcasts GP
pairing and device announce for this device. For more details, refer to the
Zigbee PRO Green Power feature specification Basic functionality set
(Version 1.1.1).