6.4.1.1 Network Steering by Zigbee End Device/Multisensor
MAC Association – The end device tries to join a network through the MAC association procedure
(as joining unknown network for the first time). End device/router
broadcasts Beacon Request, and the coordinators/routers in
the network sends Beacon Response. The MAC association
process is carried out between the end device/router and the
coordinator/router. For more details, refer to MAC Association.Figure 6-28. Network
Steering – End Device
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.