6.3.3 Service Discovery
Node Descriptor – The router/end device requests the node descriptor during the initialization procedure before finding and binding to discover the capability information and other information of the coordinator device in the network. For more details, refer to the Zigbee Specification Revision 22 1.0 (05-3474-22).
The following figure illustrates packets #18 and #20 as
the Node Descriptor Request and Node Descriptor
Response from the router and coordinator nodes, respectively.
Node Descriptor Response from a
coordinator device. The user can see the following under ZigBee Device
Profile: Capability Informationof the coordinator nodeMax Buffer SizeServer FlagsDescriptor Capability Field
Simple Descriptor – After receiving the Identify Query Response from the
coordinator, the router identifies the target endpoint and sends a simple descriptor
request to the target endpoint (coordiantor). Packets #53 and
#55 are Simple Descriptor Request and
Simple Descriptor Response from router and coordinator devices,
respectively. For more details, refer to the Zigbee Specification Revision 22 1.0
(05-3474-22).
The following figure illustrates the Simple Descriptor Response with the
list of supported input and output clusters of the coordinator.