41.6.2.2 Enabling, Disabling and Resetting
The TC is enabled by writing a 1 to the Enable bit in the Control A register
(CTRLA.ENABLE). The TC is disabled by writing a 0 to CTRLA.ENABLE.
The TC is reset by writing a
1
to the Software Reset bit in the Control A register (CTRLA.SWRST). All registers in the TC,
except DBGCTRL, reset to their Initial state. See CTRLA from Related Links.Note:
- When the CTRLA.SWRST is written, the user must poll the SYNCB.SWRST bit to know when the reset operation is complete.
- During a SWRST, access to registers/bits without SWRST is disallowed until hardware clears the SYNCBUSY.SWRST.
The TC must be disabled before the TC is reset to avoid undefined behavior.