41.12.3 Control B Set
| Name: | CTRLBSET |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Read-synchronized, Write-Synchronized |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMD[2:0] | ONESHOT | LUPD | DIR | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 7:5 – CMD[2:0] Command
0.Writing 0x0 to
these bits has no effect.
0x0 to these bits issues a command for execution.- Issue
CMDcommand (CTRLBSET.CMD = command) - Wait for
CMDsynchronization (SYNCBUSY.CTRLB =0) - Wait for
CMDread back as zero (CTRLBSET.CMD =0)
| Value | Name | Description |
|---|---|---|
| 0x0 | NONE | No action |
| 0x1 | RETRIGGER | Force a start, restart or retrigger |
| 0x2 | STOP | Force a stop |
| 0x3 | UPDATE | Force update of double buffered registers |
| 0x4 | READSYNC | Force a read synchronization of COUNT |
Bit 2 – ONESHOT One-Shot on Counter
Writing a
0 to this bit has no effect.
Writing a 1 to this
bit enables one-shot operation.
| Value | Description |
|---|---|
| 0 | The TC wraps around and continue counting on an overflow/underflow condition. |
| 1 | The TC wraps around and stop on the next underflow/overflow condition. |
Bit 1 – LUPD Lock Update
When CTRLB.LUPD is set, no update of the registers with a value of its buffered register is performed on the hardware UPDATE condition. Locking the update ensures that all buffer registers are valid before a hardware update is performed. After all the buffer registers are loaded correctly, the buffered registers can be unlocked.
Writing a
0 to this bit has no
effect.
Writing a 1 to this bit sets
the LUPD bit.
This bit has no effect when input capture operation is enabled.
| Value | Description |
|---|---|
| 0 | The CCBUFx and PERBUF buffer registers value are copied into CCx and PER registers on hardware update condition. |
| 1 | The CCBUFx and PERBUF buffer registers value are not copied into CCx and PER registers on hardware update condition. |
Bit 0 – DIR Counter Direction
Writing a
0 to this bit has no effect.
Writing a 1 to this
bit sets the bit and make the counter count down.
| Value | Description |
|---|---|
| 0 | The timer/counter is counting up (incrementing) |
| 1 | The timer/counter is counting down (decrementing) |