30.8.6 INTFLAG - Interrupt Flag Status and Clear Register
| Name: | INTFLAG |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DONE | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – DONE This Flag is Set When a New Measurement is Completed
This flag is cleared by writing a 1 to it.
This flag is set when a new measurement is completed.
Writing a 0 to this bit has no effect.
Writing a 1 to this bit clears the DONE Interrupt
flag.