35.6.2.4 I2C Host Operation
The I2C host is byte-oriented and interrupt-based. The number of interrupts generated is kept at a minimum by automatic handling of most incidents. The software driver complexity and code size are reduced by auto-triggering of operations and a Special Smart mode, which can be enabled by the Smart Mode Enable bit in the Control B register (CTRLB.SMEN).
The I2C host has two interrupt strategies.
When SCL Stretch Mode (CTRLA.SCLSM) is 0, SCL is
stretched before or after the Acknowledge bit . In this mode, the I2C
host operates according to Figure 35-5. The
circles labeled Mn (M1, M2..) indicate the nodes the bus logic can jump to,
based on software or hardware interaction.
This diagram is used as a reference for the description of the I2C host operation throughout the document.
In the second strategy (CTRLA.SCLSM =
1), interrupts only occur after the ACK bit (see Figure 35-6). This
strategy can be used when it is not necessary to check DATA before
acknowledging.