33.6.2.6.1 Disabling the Receiver
Writing ‘0’ to the Receiver Enable bit in the CTRLB register (CTRLB.RXEN) disables the receiver, flushes the two-level receive buffer and data from ongoing receptions are lost.
Writing ‘0’ to the Receiver Enable bit in the CTRLB register (CTRLB.RXEN) disables the receiver, flushes the two-level receive buffer and data from ongoing receptions are lost.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.