33.6.2.6.2 Error Bits
The USART receiver has three error bits in the Status (STATUS) register:
- Frame Error (FERR)
- Buffer Overflow (BUFOVF)
- Parity Error (PERR)
When an error happens, the corresponding error bit is set until it is cleared by writing ‘1’ to it. These bits are also cleared automatically when the receiver is disabled.
There are two methods for buffer overflow notification, selected by the Immediate Buffer Overflow Notification bit in the Control A register (CTRLA.IBON):
- When CTRLA.IBON = 1, STATUS.BUFOVF is raised immediately upon buffer overflow. Software can, then, empty the receive FIFO by reading RxDATA until the Receiver Complete Interrupt flag (INTFLAG.RXC) is cleared.
- When CTRLA.IBON = 0, the Buffer Overflow condition is attending data through the receive FIFO, which, then, sets the INTFLAG.ERROR bit. After the received data are read, STATUS.BUFOVF (and INTFLAG.ERROR) is set along with INTFLAG.RXC.