39.4.9 Analog Connections

Each comparator has up to four I/O pins that can be used as analog inputs. The pair of comparators shares the same four pins. These pins must be configured for analog operation before using them as comparator inputs.

Any internal reference source, such as a bandgap voltage reference, DAC must be configured and enabled prior to its use as a comparator input.