39.4.8 Register Access Protection
All registers with write access can be write protected optionally by the PAC, except for the following registers:
- Control B register (CTRLB)
- Interrupt Flag register (INTFLAG)
Optional write protection by the PAC is denoted by the PAC Write Protection property in each individual register description.
PAC write protection does not apply to accesses through an external debugger.