39.7.1 Control A
| Name: | CTRLA |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Write-Synchronized |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ENABLE | SWRST | ||||||||
| Access | R/W | W | |||||||
| Reset | 0 | 0 |
Bit 1 – ENABLE Enable
Due to synchronization, there is a delay from updating the register until the peripheral is enabled/disabled. The value written to CTRL.ENABLE reads back immediately, and the corresponding bit in the Synchronization Busy register (SYNCBUSY.ENABLE) is set. SYNCBUSY.ENABLE is cleared when the peripheral is enabled/disabled.
| Value | Description |
|---|---|
| 0 | The AC is disabled. |
| 1 | The AC is enabled. Each comparator must also be enabled individually by the Enable bit in the Comparator Control register (COMPCTRLn.ENABLE). |
Bit 0 – SWRST Software Reset
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit resets all registers in the AC to their initial state and the AC is disabled.
Writing a ‘1’ to CTRLA.SWRST always takes precedence, meaning that all other writes in the same write operation are discarded.
Due to synchronization, there is a delay from writing CTRLA.SWRST until the Reset is complete. CTRLA.SWRST and SYNCBUSY.SWRST will both be cleared when the Reset is complete.
- When writing the CTRLA.SWRST, the user must poll the SYNCB.SWRST bit to know when the reset operation is complete.
- During a SWRST, the system disallows access to registers/bits without SWRST until hardware clears SYNCBUSY.SWRST.
- To avoid spurious interrupts from enable/disable cycles, use the SWRST bit to reset the comparator module.
| Value | Description |
|---|---|
| 0 | There is no Reset operation ongoing. |
| 1 | The Reset operation is ongoing. |