39.7.8 Status B
| Name: | STATUSB |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| READY1 | READY0 | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bits 0, 1 – READYx Comparator x Ready
| Value | Description |
|---|---|
| 0 | This bit is cleared when the Comparator x output is not ready. |
| 1 | This bit is set when the Comparator x output is ready. |