41.8.6 Interrupt Enable Set
| Name: | INTENSET |
| Offset: | 0x09 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MC1 | MC0 | ERR | OVF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 4, 5 – MCx Match or Capture Channel x Interrupt Enable [x = 1..0]
Writing a ‘0’ to these bits has no effect.
Writing a ‘1’ to MCx will set the corresponding Match or
Capture Channel x Interrupt Enable bit, which enables the Match or Capture Channel x
interrupt.
| Value | Description |
|---|---|
| 0 | The Match or Capture Channel x interrupt is disabled. |
| 1 | The Match or Capture Channel x interrupt is enabled. |
Bit 1 – ERR Error Interrupt Enable
Writing a ‘0’ to these bits has no effect.
Writing a ‘1’ to this bit will set the Error Interrupt
Enable bit, which enables the Error interrupt.
| Value | Description |
|---|---|
| 0 | The Error interrupt is disabled. |
| 1 | The Error interrupt is enabled. |
Bit 0 – OVF Overflow Interrupt Enable
Writing a ‘0’ to these bits has no effect.
Writing a ‘1’ to this bit will set the Overflow Interrupt
Enable bit, which enables the Overflow interrupt request.
| Value | Description |
|---|---|
| 0 | The Overflow interrupt is disabled. |
| 1 | The Overflow interrupt is enabled. |