32.5.3 Clocks
The SERCOM uses two generic clocks:
- GCLK_SERCOMx_CORE – The core clock (GCLK_SERCOMx_CORE) is required to clock the SERCOM while working as a host.
- GCLK_SERCOMx_SLOW – The slow clock (GCLK_SERCOMx_SLOW) is only required for certain functions.
These clocks must be configured and enabled in the Generic Clock Controller (GCLK) before using the SERCOM. See Clock and Reset Unit (CRU) from Related Links.
The generic clocks are asynchronous to the bus clock (PBx_CLK). Therefore, writing to certain registers requireS synchronization between the clock domains.