25.5.2.4 Write Access Protection Management

Peripheral access control can be enabled or disabled by writing to the WRCTRL register.

The data written to the WRCTRL register is composed of two fields:
  • WRCTRL.PERID – An unique identifier corresponding to a peripheral
  • WRCTRL.KEY – A key value that defines the operation to be done on the control access bit These operations can be:
    • Clear protection – Removes the write-access protection for the peripheral selected by WRCTRL.PERID. Write accesses are allowed for the registers in this peripheral.
    • Set protection – Sets the write-access protection for the peripheral selected by WRCTRL.PERID. Write accesses are not allowed for the registers with the write-protection property in this peripheral.
    • Set and lock protection bit – Sets the write access protection for the peripheral selected by WRCTRL.PERID and locks the access rights of the selected peripheral registers. The write access protection will only be cleared by a hardware reset.

The peripheral access control status can be read from the corresponding STATUSn register.