29.6.2.2 Enabling, Disabling and Resetting
The CCL is enabled by writing a ‘1’ to the Enable bit in the Control register (CTRL.ENABLE). The CCL is disabled by writing a ‘0’ to CTRL.ENABLE.
Each LUT is enabled by writing a ‘1’ to the Enable bit in the LUT Control x register (LUTCTRLx.ENABLE). Each LUT is disabled by writing a ‘0’ to LUTCTRLx.ENABLE.
The CCL is Reset by writing a ‘1’ to the Software Reset bit in the Control register (CTRL.SWRST). All registers in the CCL are reset to their initial state, and the CCL is disabled.