29.6.2.1 Initialization
The following bits are enable-protected, meaning that they can only be written when CCL is disabled and the corresponding even LUT is disabled (CTRL.ENABLE=0 and LUTCTRLx.ENABLE=0):
- Sequential Selection bits in the Sequential Control (SEQCTRL.SEQSEL) register
The following registers are enable-protected, meaning that they can only be written when CCL is disabled and the corresponding LUT is disabled (CTRL.ENABLE=0 and LUTCTRLx.ENABLE=0):
- LUT Control x (LUTCTRLx) register, except the ENABLE bit
Enable-protected bits in the LUTCTRLx registers can be written at the same time as LUTCTRLx.ENABLE is written to ‘1’ but not at the same time as LUTCTRLx.ENABLE is written to ‘0’.
Enable protection is denoted by the Enable-Protected property in the register description.