42.6.6 Sleep Mode Operation
The TCC can be configured to operate in any sleep mode (Standby Sleep, Idle). To be able to
run in standby sleep mode, the RUNSTDBY bit in the Control A register (CTRLA.RUNSTDBY) must
be '1'. This peripheral can wake up the device from any sleep mode using
interrupts or perform actions through the Event System.