34.8.8 Status
| Name: | STATUS |
| Offset: | 0x1A |
| Reset: | 0x0000 |
| Property: | – |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LENERR | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BUFOVF | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 11 – LENERR Transaction Length Error
This bit is set in the Client mode when the length counter is enabled (LENGTH.LENEN = 1) and the transfer length while SS is low is not a multiple of LENGTH.LEN.
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit clears it.
| Value | Description |
|---|---|
| 0 | No Length Error has occurred. |
| 1 | A Length Error has occurred. |
Bit 2 – BUFOVF Buffer Overflow
Reading this bit before reading DATA indicates the error status of the next character to be read.
This bit is cleared by writing ‘1’ to the bit or by
disabling the receiver.
This bit is set when a Buffer Overflow condition is detected.
When set, the corresponding RxDATA is ‘0’.
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit clears it.
| Value | Description |
|---|---|
| 0 | No Buffer Overflow has occurred. |
| 1 | A Buffer Overflow has occurred. |